Publish your products
M9065 - Table, Examination, Proctology, Electro/Hydraulic
SEPS2BIM

M9065 - Table, Examination, Proctology, Electro/Hydraulic

Electro-hydraulic proctology examination table. Unit consists of a stainless steel base with an Electro-hydraulic system and foot controls. It includes a vacuum formed vinyl contoured top, a padded arm rest, an adjustable knee rest, a stainless steel drainage pan and a built-in paper roll retainer/cutter. The table is designed for proctology, urology and OB/GYN exams.
Technical specification
  • Unique ref.M9065
  • Product familyTable
  • Product groupExamination
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1020
  • Width (mm)710
  • Depth (mm)2290
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit