Publish your products
P1960 - Eyewash, Counter Top
SEPS2BIM

P1960 - Eyewash, Counter Top

Counter top mounted emergency eye wash station. Unit is hand operated to provide streams of water to clear or dilute foreign particles or liquids from the eyes in emergency situations. It is equipped with a stainless steel bowl, face spray ring and dual automatic pressure compensation devices. The valve remains open until manually closed. Used in laboratories and areas of the hospital where employees are subject to exposure to foreign bodies or caustic liquid matter to the eyes.
Technical specification
  • Unique ref.P1960
  • Product familyEyewash
  • Product groupCounter Top
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)250
  • Width (mm)360
  • Depth (mm)250
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit