Publish your products
R6100 - Freezer, Food, Upright, CRS, 23 CUFT
SEPS2BIM

R6100 - Freezer, Food, Upright, CRS, 23 CUFT

Food freezer approximately 23 CUFT and 84" H x 27" W x 37" D. This unit has a stainless steel case front and doors. The cabinet front and doors are constructed of heavy gauge polished stainless steel to maintain an attractive appearance. The heavy-duty wire shelves are adjustable in one inch increments, used for frozen food storage in food service departments.
Technical specification
  • Unique ref.R6100
  • Product familyFreezer
  • Product groupFood
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)760
  • Depth (mm)890
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit