Publish your products
R6280 - Refrigerator, Lab, SS, 2 Door, 6 Shelves
SEPS2BIM

R6280 - Refrigerator, Lab, SS, 2 Door, 6 Shelves

Laboratory refrigerator approximately 83x56x33 in size. This unit will have double-doors; stainless steel interior; six stainless steel shelves that are fully adjustable to one-half centers; blower coil cooler with automatic off cycle defrost and a seven day precision temperature recording clock. This unit is used in hospitals and research laboratories for general cold storage.
Technical specification
  • Unique ref.R6280
  • Product familyRefrigerator
  • Product groupLab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2060
  • Width (mm)1440
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit