Publish your products
S0965 - Washer/Disinfector, Dental
SEPS2BIM

S0965 - Washer/Disinfector, Dental

Washer disinfector used to clean dental instruments. The unit washes, disinfects and rinses, but does not sterilize the instruments.
Technical specification
  • Unique ref.S0965
  • Product familyWasher/Disinfector
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)610
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit