Publish your products
S1830 - Generator, Steam, Electric, 75 KW
SEPS2BIM

S1830 - Generator, Steam, Electric, 75 KW

A 68 to 75 kW electric steam generator/boiler with low water cut-off/level control, water level sight glass, main off/on switch, pilot light, blowdown/drain valves, safety valve, and steam pressure gauge. The unit can deliver steam at operating pressures up to 90 PSIG and produce a minimum steam output of 205 lbs./hr. Unit provides condensate free steam, between 97% to 100% vapor quality, needed to power sterilizers, water stills, utensil sanitizers, and other steam powered equipment when facility supplied steam is not available. Various electrical configurations are available for the heaters, for pricing purposes 208V, 60HZ, 3PH, 209AMPS is used.
Technical specification
  • Unique ref.S1830
  • Product familyGenerator
  • Product groupSteam
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1120
  • Width (mm)790
  • Depth (mm)840
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit