Publish your products
S2627 - Washer, Fiber Scope
SEPS2BIM

S2627 - Washer, Fiber Scope

A low temperature sterile processing system for sterilizing immersible surgical and diagnostic scopes, cameras, instruments and accessories. The unit shall provide a digital display of cycle data and shall record and print a permanent record of cycles. Units are available in floor, counter top or cart models.
Technical specification
  • Unique ref.S2627
  • Product familyWasher
  • Product groupFiber Scope
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1900
  • Width (mm)1170
  • Depth (mm)840
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit