Publish your products
S5500 - Sterilizer, Hydrogen Peroxide Gas
SEPS2BIM

S5500 - Sterilizer, Hydrogen Peroxide Gas

A compact low temperature hydrogen peroxide gas plasma sterilizer mounted on a mobile cart. Sterilization chamber shall have a capacity of approximately 1.75 cubic feet. The sterilizer shall be capable of processing metal instruments, plastics, heat and moisture sensitive devices in approximately 45 minutes with no aeration required. Unit shall be equipped with a visual display and audible alarm. A built in printer will provide system performance record for each cycle.
Technical specification
  • Unique ref.S5500
  • Product familySterilizer
  • Product groupHydrogen Peroxide Gas
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1600
  • Width (mm)610
  • Depth (mm)890
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit