Publish your products
T0005 - Electrical Safety Analyzer
SEPS2BIM

T0005 - Electrical Safety Analyzer

Electrical safety analyzer. Characteristics/components include combining all lead connected ECG lead tests measuring individual lead leakage; AC/DC measurement; current consumption; automatic neutral-ground and power-ground resistance and volts. This unit is used for electrical safety testing, preventive maintenance programs and equipment repair. Battery powered models are available.
Technical specification
  • Unique ref.T0005
  • Product familyElectrical Safety Analyzer
  • Product groupElectrical Safety Analyzer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)80
  • Width (mm)130
  • Depth (mm)280
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit