Publish your products
T0025 - Meter, Radiation Survey
SEPS2BIM

T0025 - Meter, Radiation Survey

Radiation survey meter. Characteristics/components include hand held and battery operated with a built-in detector; and ability to detect alpha, beta, gamma and x-ray radiation. This unit is used for spot-checking laboratories and other work areas for contamination of equipment, counter tops and floors. The unit is also well suited for detecting accidental exposures to personnel clothes, checking x-ray equipment for possible leakage or locating small spills.
Technical specification
  • Unique ref.T0025
  • Product familyMeter
  • Product groupRadiation Survey
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)180
  • Width (mm)230
  • Depth (mm)360
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit