Publish your products
T0030 - Radiation-Light Field Analyzer
SEPS2BIM

T0030 - Radiation-Light Field Analyzer

Light and radiation field analyzer for quality assurance testing of radiation therapy devices. Unit is self contained and checks the coincidence of light and radiation fields, symmetry of radiation field, flatness of radiation field, and penumbra size of the radiation field. Unit has a built in graphics printer for hard copy output of scanned information.
Technical specification
  • Unique ref.T0030
  • Product familyRadiation-Light Field Analyzer
  • Product groupRadiation-Light Field Analyzer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)250
  • Width (mm)360
  • Depth (mm)530
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit