Publish your products
T0801 - Workbench, Electric, Pedestal Base
SEPS2BIM

T0801 - Workbench, Electric, Pedestal Base

4.3 out of 5 stars4.3(12 reviews)
Electrical workbench approximately 34" H x 72" W x 36" D. Characteristics/components include butcher block maple top; with two drawer or door pedestals and an electronic riser wiring kit. This workbench is used in wood and metal workshops. Workbench is a mix and match construction and can be configured to end users needs.
Technical specification
  • Unique ref.T0801
  • Product familyWorkbench
  • Product groupElectric
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)1830
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit