Publish your products
X2100 - Scanner, Ultrasound, General Purpose
SEPS2BIM

X2100 - Scanner, Ultrasound, General Purpose

4.4 out of 5 stars4.4(16 reviews)
High definition, diagnostic ultrasound system for Radiology, Cardiology, Vascular, ob-gyn, Perinatology, and Surgical imaging applications. The unit employs curved, phased and linear array imaging technology. The system supports colorflow, pulse and continuous wave imaging modalities. On board software measurement packages available for all imaging applications. The system is DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. In addition, a full line of probes and conventional recording devices are available.
Technical specification
  • Unique ref.X2100
  • Product familyScanner
  • Product groupUltrasound
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1630
  • Width (mm)690
  • Depth (mm)1140
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit