Publish your products
X2125 - Scanner, Ultrasound, Portable
SEPS2BIM

X2125 - Scanner, Ultrasound, Portable

A portable diagnostic ultrasound scanner system configured for various applications, ease-of-use and high performance for enhanced efficiency and accuracy. The scanner is applicable for use in a wide variety of hospital and office environments including ER, breast surgery, anesthesia, vascular, interventional radiology and critical care. The system features a high quality color doppler ultrasound for imaging.
Technical specification
  • Unique ref.X2125
  • Product familyScanner
  • Product groupUltrasound
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)100
  • Width (mm)410
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit