Publish your products
X3150 - Rack, Apron/Gloves, Wall Mounted
SEPS2BIM

X3150 - Rack, Apron/Gloves, Wall Mounted

Apron and gloves rack. This is a wall unit which holds aprons and gloves. The body is heavy gauge steel finish in gray or green baked enamel, glove and apron holding arms are aluminum. The unit's convenient on wall storage will prolong the useful life of your protection aprons by helping prevent damage to internal components.
Technical specification
  • Unique ref.X3150
  • Product familyRack
  • Product groupApron/Gloves
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)410
  • Width (mm)710
  • Depth (mm)280
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit