Publish your products
X3830 - Illuminator, Film, Single, Wall Mounted
SEPS2BIM

X3830 - Illuminator, Film, Single, Wall Mounted

Single film illuminator approximately 20"H x 17"W x 5"D. This is a single panel wall mounted unit. Characteristics and components include, two 15 watt fluorescent tubes; gravity grip film holder, constructed of corrosion resistant galvanized steel with stainless steel trim, and a clean uncluttered appearance. This unit is used to view X-ray film in hospitals and doctors offices.
Technical specification
  • Unique ref.X3830
  • Product familyIlluminator
  • Product groupFilm
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)560
  • Width (mm)410
  • Depth (mm)130
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit