Publish your products
X3940- Illuminator, Film, 8 Panels, Wall Mounted
SEPS2BIM

X3940- Illuminator, Film, 8 Panels, Wall Mounted

Film illuminator, 8 panels, wall mounted. This unit has a stainless steel or light gray baked enamel finish. It consists of two 4-panel illuminators, with dual switches and torque grip film holders. The lower illuminator is tilted 35 degrees from the vertical while the upper illuminator is vertical (on two tier unit). It is arranged to facilitate handling of the films and especially effective for seated viewing. The unit is used to review and analyze X-ray films.
Technical specification
  • Unique ref.X3940
  • Product familyIlluminator
  • Product groupFilm
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1120
  • Width (mm)1500
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit