Publish your products
X3990 - Illuminator, Film, 4 Panels, Wall Mounted
SEPS2BIM

X3990 - Illuminator, Film, 4 Panels, Wall Mounted

Film illuminator, 4 panels, wall mounted. This unit is designed for simple on the wall installation. It has a front-mounted switch for independent control of fluorescent lamps. The unit is used to review and analyze radiography film in hospitals and X-ray clinics.
Technical specification
  • Unique ref.X3990
  • Product familyIlluminator
  • Product groupFilm
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)580
  • Width (mm)1520
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit