Publish your products
X4000 - Illuminator, Film, 4 Panel, Recessed
SEPS2BIM

X4000 - Illuminator, Film, 4 Panel, Recessed

Film illuminator approximately 23' H x 61' W x 5' D with four panels and recessed mounted. This unit has stainless steel trim, welded and ground smooth. It includes both high and standard brightness to best suit film density as well as standard film-activated switch.
Technical specification
  • Unique ref.X4000
  • Product familyIlluminator
  • Product groupFilm
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)560
  • Width (mm)1520
  • Depth (mm)100
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit