Publish your products
X4122 - Console, PACS, Remote View, w/Two 3MP Monitors
SEPS2BIM

X4122 - Console, PACS, Remote View, w/Two 3MP Monitors

Two monitor remote viewing station for picture and retrieval (DIN/PACS) system. This station is for use by providers inside or outside radiology to review images. Station includes local image storage, image manipulation and simultaneous display of multiple images on a two 2048 X 1536 image display monitors. Images are stored on a resident memory and roll off to long term storage as more recent images are sent to the station. Provider may request images from the PACS by LAN for image and result receipt. Console must be DICOM compliant. Input may be by keyboard, mouse, trackball or voice activated commands.
Technical specification
  • Unique ref.X4122
  • Product familyConsole
  • Product groupPACS
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)740
  • Width (mm)1220
  • Depth (mm)740
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit