Publish your products
X6500 - Radiographic Unit, Dental, Panographic
SEPS2BIM

X6500 - Radiographic Unit, Dental, Panographic

Full mouth dental panographic radiographic unit. The unit includes teleradiographic capability, dental readout, and automatic exposure timer. Wheelchair patient compatible.
Technical specification
  • Unique ref.X6500
  • Product familyRadiographic Unit,
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2440
  • Width (mm)1140
  • Depth (mm)1370
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit