Publish your products
X6505 - Radiographic Unit, Dental, Panographic
SEPS2BIM

X6505 - Radiographic Unit, Dental, Panographic

Dental panographic and Cephalometric radiographic unit. This is a radiographic system for routine intra-oral examination. This unit shall provide radiographs of the maxillary sinus and the entire jawbone including temporomandibular joints. The unit shall be complete with control panel and mounting hardware.
Technical specification
  • Unique ref.X6505
  • Product familyRadiographic Unit,
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2360
  • Width (mm)2010
  • Depth (mm)1350
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit