Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seves-glass-block-inc/products/46e7aba3-3bf0-41e4-b17b-74384076ecb5
Home
Categories
Building Materials
Glass & Glazing
Hollow Glass Block REVIT Wall System
Available in United States
Seves Glass Block Inc
Follow
Archived
Hollow Glass Block REVIT Wall System
4.0
(37 reviews)
Intersecting random wave patterns, provide an attractive appearance, proving maximum light transmission and subtle visual distortion.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
Hollow_Glass_Block
Product family
Hollow
Product group
Hollow Glass Block
Type
Object (single object)
Date of publishing
2020-11-02
Edition number
1
Height (inches)
7.75
Width (inches)
7.75
Depth (inches)
3.87
Links
Links
Product url
https://sevesglassblockinc.com/
Related
Related
Material main
Glass
Designed in
Czech Republic
Manufactured in
Czech Republic
Weight Net (Lbs)
5.7
Classification
Classification
BIMobject Category
Building Materials - Glass & Glazing
UNSPSC name
Blocks
UNSPSC code
301315
Uniclass 2015 Code
Pr_20_93_33
Uniclass 2015 Description
Glass blocks and panels
OmniClass Number
23-13 21 00
OmniClass Title
Blocks and Bricks
CSI UniFormat II Code
B2010
CSI UniFormat II Title
Exterior Walls
Similar products
Seves Glass Block
Q19 O MET
4.7
(
26
)
Download
Seves Glass Block
MENDINI COLLECTION Q19 T MET
4.6
(
16
)
Download
Seves Glass Block
Q30 Doric
4.2
(
5
)
Download
Generic Building Materials
Glass, Frosted, 4mm
Download
Seves Glass Block
Clear 1919_8 More Glass Design
4.7
(
27
)
Download
Seves Glass Block
664 Nubio IMPERIAL SIZE 4" Premiere Series
Download