Sanicubic 2 ProSanicubic 2 ProSanicubic 2 Pro
View previous images
View next images

Sanicubic 2 Pro

The Sanicubic 2 Pro is a tough, reliable macerator pump which contains two separate load balanced macerator systems which operate alternately ensuring even wear of motors. It is ideal for busy business and commercial situations. The unit can handle waste water from WC’s, a basin, sink, washing machine, dishwasher, shower, bath, and bidet. The Sanicubic 2’s new design means the motors are easily removable for servicing and maintenance as is the water level indicator. It has two alarms for ultimate safety a hard-wired alarm and a remote wireless alarm. The Sanicubic 2 Pro has four inlets, the centre height of inlets is 140mm and it discharges through 50 mm pipework. It has a working temperature of 35ºC, however it will handle temperatures up to 75ºC for short periods. The Sanicubic 2 has a tank capacity of 45 litres and a flow rate 13m³/h. It can be connected to a Building Management System.
Technical specification
  • Unique ref.Sanicubic2Pro
  • Collection setSFA
  • CollectionSanicubic
  • TypeObject (single object)
  • Date of publishing2020-11-13
  • Edition number1
Related
  • Material mainPP-MD
  • Material secondaryPolyamide
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)35
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Europe Asia South America Oceania Africa North America
Albania
Macau
Argentina
Northern Mariana Islands
Mauritius
Anguilla
Monaco
Malaysia
Bolivia
Palau
Mayotte
Antigua and Barbuda
Montenegro
Maldives
Brazil
Papua New Guinea
Morocco
Aruba
Netherlands
Mongolia
Chile
Pitcairn Islands
Mozambique
Barbados
Norway
Myanmar (Burma)
Colombia
Samoa
Namibia
Belize
Poland
Nepal
Ecuador
Solomon Islands
Niger
Bermuda
Portugal
North Korea
Falkland Islands (Islas Malvinas)
Timor-Leste
Nigeria
British Virgin Islands
Romania
Pakistan
French Guiana
Tokelau
Republic of the Congo
Canada
Russia
Philippines
Guyana
Tonga
Reunion
Caribbean Netherlands
San Marino
Singapore
Paraguay
Tuvalu
Rwanda
Cayman Islands
Serbia
South Korea
Suriname
United States Minor Outlying Islands
Saint Helena
United States
Slovakia
Sri Lanka
Uruguay
Wallis and Futuna
São Tomé and Príncipe
U.S. Virgin Islands
Slovenia
Laos
Venezuela
Vanuatu
Mauritania
Trinidad and Tobago
Moldova
Taiwan
Peru
Norfolk Island
Senegal
Collectivity of Saint Martin
Spain
Thailand
Niue
Sierra Leone
Costa Rica
Sweden
Turkmenistan
New Zealand
Somalia
Cuba
Switzerland
Uzbekistan
New Caledonia
South Africa
Curaçao
Ukraine
Vietnam
American Samoa
South Sudan
Dominica
United Kingdom
Tajikistan
Australia
Sudan
Dominican Republic
Vatican City
Kyrgyzstan
Cook Islands
Swaziland
El Salvador
Åland Islands
Kazakhstan
Federated States of Micronesia
Tanzania
Greenland
Svalbard and Jan Mayen
Japan
Fiji
The Gambia
Grenada
Malta
Armenia
French Polynesia
Togo
Guadeloupe
Macedonia (FYROM)
Azerbaijan
Guam
Tunisia
Guatemala
Luxembourg
Bangladesh
Kiribati
Uganda
Haiti
Andorra
Bhutan
Marshall Islands
Western Sahara
Honduras
Austria
British Indian Ocean Territory
Nauru
Seychelles
Jamaica
Belarus
Brunei
Mali
Martinique
Belgium
Cambodia
Malawi
Mexico
Bosnia and Herzegovina
China
Madagascar
Montserrat
Bulgaria
Christmas Island
Algeria
Nicaragua
Croatia
Cocos (Keeling) Islands
Angola
Panama
Cyprus
Georgia
Benin
Puerto Rico
Czech Republic
Hong Kong
Botswana
Saint Kitts and Nevis
Denmark
India
Burkina Faso
Saint Lucia
Estonia
Indonesia
Burundi
Saint Pierre and Miquelon
Faroe Islands
Afghanistan
Cameroon
Saint Vincent and the Grenadines
Finland
Bahrain
Cape Verde
Saint-Barthélemy
France
Iran
Central African Republic
Sint Maarten
Germany
Iraq
Chad
The Bahamas
Gibraltar
Israel
Comoros
Turks and Caicos Islands
Greece
Jordan
Côte d'Ivoire
Guernsey
Kuwait
Democratic Republic of the Congo
Hungary
Lebanon
Djibouti
Iceland
Oman
Equatorial Guinea
Ireland
Palestine
Eritrea
Isle of Man
Qatar
Ethiopia
Italy
Saudi Arabia
Gabon
Jersey
Syria
Ghana
Latvia
Turkey
Guinea
Liechtenstein
United Arab Emirates
Guinea-Bissau
Lithuania
Yemen
Kenya
Lesotho
Liberia
Libya
Egypt
Zambia
Zimbabwe