Publish your products
Sanimulti
Sanimulti
Sanimulti
Sanimulti
Sanimulti

    Sanimulti

    Sanimulti is a versatile macerator with two different pan connection options making it ideal for all types of applications. The Sanimulti can be used in domestic or commercial projects.

    Technical specification
    • Unique ref.sanimulti
    • Product familySFA
    • Product groupPumps
    • TypeObject (single object)
    • Date of publishing2022-06-21
    • Edition number1
    • Height (mm)361
    • Width (mm)505
    • Depth (mm)205
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategorySanitary - Installation Systems

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit