Publish your products
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
LATERIZI ALVEOLATER BIO CLASSE 60
    S.I.A.I.

    LATERIZI ALVEOLATER BIO CLASSE 60

    ALVEOLATER® lightweight blocks with horizontal holes are lightened clay bricks, characterized by a gross bulk density between 500 and 680 kg/m³ and a hole percentage of 55% ≤ φ ≤ 70%. They are suitable for building infill walls, including in seismic zones, with no load-bearing function. Their layer configurations are complemented by layers of insulating material (synthetic or mineral fiber) in a cavity or as external insulation ("cappotto"). ALVEOLATER® horizontal-hole clay blocks are "smooth" elements, produced in various sizes and thicknesses. Available thicknesses range from 10 to 35 cm.
    Specification
    • Muratura in blocchi di laterizio alleggerito forato, tipo Alveolater® 60 marcati CE in cat I S.A.C. 2+ secondo UNI EN 771-1. Classificazione dei blocchi secondo ex UNI 8942: forato per tamponamento UNI BF 00- Classification of blocks according to standard UNI EN 771-1: LD Block dimensions: cm ……x cm …… and height of cm …… Dimensional tolerance ……… (T1, T2, Tm according to UNI EN 771-1) Tolerance range ……… (R1, R2, Rm according to UNI EN 771-1). Gross bulk density …………… kg/m³ Tolerance ……… (D1, D2, Dm according to UNI EN 771-1). Installation: horizontal holes with class M …… mortar Horizontal and vertical mortar joints. The blocks must have a hole percentage between 60 and 70%. The equivalent thermal conductivity of the block will be determined through the calculation set out in standard UNI EN 1745:2012, based on the conductivity value given in Table A1 of Appendix A of standard UNI EN 1745:2012 as a function of the bulk density of the raw material used, or on an experimental value obtained on the clays used at the production plant, according to the methods and testing frequency established by the aforementioned standard. All declared characteristics will be documented through the attestation required for CE marking purposes, indicating the Certification Body and the certificate number if manufactured under control system 2+. The U-value (thermal transmittance) must not exceed ……… W/m²K. The Sound Reduction Index Rw of the wall must be no lower than ……… dB, based on experimental testing or calculation. These performance characteristics may also be documented through a manufacturer's declaration, with specific reference to test reports and/or calculations.
    Technical specification
    • Unique ref.ALVEOLATER
    • TypeObject (single object)
    • Date of publishing2026-09-08
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Bricks & Blocks
    • IFC classificationWall
    • OmniClass Number23-13 21 00
    • OmniClass TitleBlocks and Bricks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit