Publish your products
Leaf Flush Plate
Leaf Flush Plate
Leaf Flush Plate
    SIAMP UK

    Leaf Flush Plate

    LEAF The natural moon

    FOCUS ON:
    #MECHANICAL ACTUATION:
    The most popular flushing mode on the market, efficient flushing and simplicity of installation.

    #INSPIRED COLLECTIONS - ESSENTIAL: Simple but effective, lightweight and resistant to shocks.































    Flushplate; Pulsador de inodoro; Placa de acionamento; Placca di comando; Πλάκα καλύμματος; Kumanda paneli; Betätigungsplatte; Bedieningsplaat; Sploknapp; Betjeningsplate; huuhtelupainikkeet; Betjeningsplader; przyciski uruchamiające; панели смыва; БУТОН; Накладна панель змиву; Placă de acţionare; geberit; grohe; oli; viega; tece; 



    Specification
    • Segmented is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INTRASLIM & 536 10001850 LEAF PC BLANCHE MARQUE SIAMP 10002660 PC LEAF 100% MAT SIAMP 10002661 PC LEAF 100% Chrome Brillant SIAMP
    Technical specification
    • Unique ref.Leaf
    • Product familyFlush plates
    • Product groupLeaf
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    • Height (mm)181
    • Width (mm)200
    • Depth (mm)18
    Related
    • Material mainABS
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)0.39
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit