Publish your products
Square Flush Plate
Square Flush Plate
Square Flush Plate
Square Flush Plate
    SIAMP UK

    Square Flush Plate

    SQUARE True square design with chrome inserts. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    Specification
    • Square is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INGENIO 31204060 PC SQUARE INGENIO Blanc/Inserts brillants SIAMP 31204160 PC SQUARE INGENIO Noir/Inserts brillants SIAMP 31204260 PC SQUARE INGENIO Aspect inox/Inserts brillants SIAMP 31207260 PC SQUARE INGENIO Chromé brillant/Inserts mats SIAMP For INTRASLIM & 536 31204010 PC DV SQUARE BLANC inserts brillants SIAMP 31204110 PC DV SQUARE NOIR MAT inserts brillants SIAMP 31204210 PC DV SQUARE Aspect Inox inserts brillants SIAMP 31207210 PC DV SQUARE BRILLANT inserts mat SIAMP
    Technical specification
    • Unique ref.Square
    • Product familyFlush plates
    • Product groupSquare
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    • Height (mm)176
    • Width (mm)200
    • Depth (mm)8.5
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)0.41
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit