Publish your products
Cut Flush Plate For Ingenio
Cut Flush Plate For Ingenio
Cut Flush Plate For Ingenio
    SIAMP UK

    Cut Flush Plate For Ingenio

    CUT, accurate soft square design in a slim expression. Only for Ingenio. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    Specification
    • Sphere is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 10004346 PC CUT INGENIO 100% Matt Chrome SIAMP 10004347 PC CUT INGENIO 100% Bright Chrome SIAMP 10004348 PC CUT INGENIO 100% White SIAMP
    Technical specification
    • Unique ref.Cut
    • Product familyFlush plates
    • Product groupCut
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    • Height (mm)164
    • Width (mm)207
    • Depth (mm)8.5
    Related
    • Material mainABS
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit