Publish your products
Reflet 360 Flush Plate
Reflet 360 Flush Plate
    SIAMP UK

    Reflet 360 Flush Plate

    REFLET 360, clarity and depth of glass.

    FOCUS ON:
    #MECHANICAL ACTUATION:
    The most popular flushing mode on the market, efficient flushing and simplicity of installation.

    #INSPIRED COLLECTIONS - MATERIAL: The purity of tempered glass with its clean forms, the Reflet range offers elegant control plates with depth effects.









    Geberit

    Specification
    • REFLET 360 is made from extra clear toughened glass. Bright chrome decoration couples with whit or black glass panels Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 31199160 PC REFLET 360 INGENIO Noir/Chromé brillant SIAMP 31199460 PC REFLET 360 INGENIO Blanc/Chromé brillant SIAMP
    Technical specification
    • Unique ref.Reflet-360
    • Product familyFlush plates
    • Product groupReflet
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    • Height (mm)180
    • Width (mm)236
    • Depth (mm)13
    Related
    • Material mainGlass
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit