Publish your products
Segment Flush Plate
Segment Flush Plate
Segment Flush Plate
Segment Flush Plate
    SIAMP UK

    Segment Flush Plate

    SEGMENT Segmented by delicate chrome inserts FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    Specification
    • Segmented is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INGENIO 31171060 PC SEGMENT INGENIO Blanc/Inserts brillants SIAMP 31171160 PC SEGMENT INGENIO Noir/Inserts brillants SIAMP 31171260 PC SEGMENT INGENIO Aspect inox/Inserts brillants SIAMP 31172260 PC SEGMENT INGENIO Chromé brillant/Inserts mats SIAMP For INTRASLIM & 536 31171010 PC SEGMENT BLANC inserts brillant SIAMP 31171110 PC SEGMENT NOIR MAT inserts brillants SIAMP 31171210 PC SEGMENT INOX inserts brillants SIAMP 31172210 PC SEGMENT BRILLANT inserts mat SIAMP
    Technical specification
    • Unique ref.Segment
    • Product familyFlush plates
    • Product groupSegment
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    • Height (mm)176
    • Width (mm)200
    • Depth (mm)8.5
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit