Publish your products
Smarty Flush Plate
Smarty Flush Plate
Smarty Flush Plate
Smarty Flush Plate
Smarty Flush Plate
Smarty Flush Plate
    SIAMP

    Smarty Flush Plate

    SMARTY, elegant design. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    Specification
    • Smarty is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INGENIO 10003493 PC SMARTY - Ingenio - 100% Noir Mat SIAMP 31191060 PC SMARTY - INGENIO - 100% Blanc SIAMP 31191160 PC SMARTY - INGENIO - Aspect chromé mat/Chromé brillant SIAMP 31191260 PC SMARTY - INGENIO - Chromé brillant/Aspect chromé mat SIAMP 31191460 PC SMARTY - Ingenio - 100% Chromé brillant SIAMP 31191960 PC SMARTY - Ingenio - 100% Aspect chromé mat SIAMP For INTRASLIM & 536 10003407 PC SMARTY DV 100% Noir Mat SIAMP 31191010 PC SMARTY DV Blanche SIAMP 31191110 PC SMARTY DV MAT/brillant Siamp 31191210 PC SMARTY DV BRILLANT/mat Siamp 31191410 PC SMARTY DV 100% CHROME BRILLANT SIAMP 31191910 PC SMARTY DV 100% MAT SIAMP
    Technical specification
    • Unique ref.Smarty
    • Product familyFlush plates
    • Product groupSmarty
    • TypeObject (single object)
    • Date of publishing2020-10-09
    • Edition number1
    • Height (mm)180
    • Width (mm)200
    • Depth (mm)11
    Related
    • Material mainABS
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)0.39
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationActuator
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    France
    Monaco
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit