This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Special Tube | Special Hot Extruded Steel and Stainless Steel Rectangular Hollow Section

Unique ref.: specialhollowprofile
Brand: Siderval
Product family: Siderval
Product group: Special hot extruded steel and stainless steel Mullion for curtain wall and façade
Date of publishing: 2018-04-24
Edition number: 1
Type: Object (single object)
Download (8)

Special Tube | Special Hot Extruded Steel and Stainless Steel Rectangular Hollow Section is a hollow steel bar made by hot extrusion.

The peculiarity of the extrusion process is that special shapes can be realized on the customer demands/drawings. (We can create custom-made profiles)

Special Tube | Special Hot Extruded Steel and Stainless Steel Rectangular Hollow Section is the product to choose when not standard shape dimensions are needed. 

Hot extruded rectangular and square hollow sections made of steel or stainless steel can optimize the material thickness. Usually, the shorter flanges are thicker in order to carry the loads.

In the field of façade construction, due to this static optimization is possible to design compact profile and at the same time high spans.
Siderval offers the highest level of flexibility with its product range of hot extruded special box sections.

You can design your mullion according to your project-specific static requirements. 

You are free to design the optimum mass distribution, taking into account the maximum weight saving.

Like all our products, it is available in a wide range of dimensions and qualities: stainless steel (304 / 304L, 316 / 316L, 316Ti, 321), carbon steelsuperalloys and even titanium.

New shape dimensions can be made on request. 

These special tubes can be used for structural and mechanical applications, including mullions and transoms for steel curtain walls, beams, protections, etc. when high mechanical characteristics are needed.

Rectangular hollow sections are a very popular design on façades.

If your project requires something non-standard, our manufacturing technology allows us to produce custom sections in the shape and alloy you demand to meet your exact needs.

Different sections and sizes on request. We create your unique profile.

Siderval: your partner for outstanding steel architecture projects.

Contact us and visit our website www.siderval.it

Special Tube | Special Hot Extruded Steel and Stainless Steel Rectangular Hollow Section

Steel Grades: 

stainless steel  AISI 304 / 304L, 316 / 316L, 316Ti, 321

carbon steel

super alloys

Random lengths: L=20' - 25' (4/7m)
Otherwise as request.
General tolerances according to ASTM A 484/A 484M
Further grades and dimension available on request

Application:

  • structural and mechanical applications
  • structural mullions and transoms for façade curtain wall 
  • multi-storey columns
  • space frames

GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN

DIMENSION

  • Fit in a circle of max Ø 200 mm | Inside diameter for hollow profiles: from 20 mm to 160 mm
  • Minimum thickness: 4 mm
  • Internal radii: min 4.0 + 2/0 mm
  • External radii: min 1.5 +/- 0.5 mm Bending tolerance: Max 1 mm/m

LENGTHS

Up to c. 16 m

WEIGHT PER METER

from 1,5 kg/m up to 110 kg/m

TOLERANCES

Depending on profile cross-section and material

MATERIALS

Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys

All required heat treatments are available

Surface treatments and finishing on demand

SPECIAL PROFILES CHARACTERISTICS:

  • Special section and geometry based on the customer drawing for specific projects
  • Special lengths
  • Special finishing
  • High mechanical properties
  • Special steel qualities (stainless steel grades, carbon steel, alloys)


    Material main: Steel
    Material secondary:
    Designed in: Italy
    Manufactured in: Italy

    BIMobject Category: Construction - Steelwork
    IFC classification: Structural Member
    Uniclass 1.4 Code: L6512
    Uniclass 1.4 Description: Steel sections
    Uniclass 2.0 Code: PR-60-51-81
    Uniclass 2.0 Description: Stainless Steel Bars, Rods And Sections
    Uniclass 2015 Code: Pr_20_76_51
    Uniclass 2015 Description: Metal sections
    NBS Reference Code: 15-10
    NBS Reference Description: Structure
    CSI MasterFormat 2014 Code: 05 12 23
    CSI MasterFormat 2014 Title: Structural Steel for Buildings
    OmniClass Number: 23-13 35 00
    OmniClass Title: Framing Products
    CSI UniFormat II Code: B
    CSI UniFormat II Title: SHELL
    This product is available in:
    Africa
    • South Africa
    Asia
    • China
    • Georgia
    • Hong Kong
    • India
    • Japan
    • Macau
    • Malaysia
    • Singapore
    • South Korea
    • Taiwan
    • Vietnam
    Europe
    • Albania
    • Andorra
    • Austria
    • Belgium
    • Bosnia and Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Estonia
    • Finland
    • France
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Italy
    • Liechtenstein
    • Lithuania
    • Luxembourg
    • Macedonia (FYROM)
    • Moldova
    • Monaco
    • Montenegro
    • Netherlands
    • Norway
    • Poland
    • Portugal
    • Romania
    • Russia
    • San Marino
    • Serbia
    • Slovakia
    • Slovenia
    • Spain
    • Sweden
    • Switzerland
    • Ukraine
    • United Kingdom
    • Vatican City
    Middle East
    • Israel
    • Jordan
    • Saudi Arabia
    • Turkey
    • United Arab Emirates
    North America
    • Canada
    • Costa Rica
    • Mexico
    • United States
    Oceania
    • Australia
    • New Zealand
    • United States Minor Outlying Islands
    South America
    • Argentina
    • Bolivia
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Paraguay
    • Peru
    • Uruguay

    BIMobject®