This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Custom Profile in steel - Uniqua Tower​ | Special Hot Extruded Steel and Stainless steel Profile for curtain wall and façade

Unique ref.: specialprofile1
Brand: Siderval
Product family: Siderval
Product group: Special hot extruded steel and stainless steel Mullion for curtain wall and façade
Date of publishing: 2018-04-24
Edition number: 1
Type: Object (single object)
Download (6)

Custom Profile in steel - Uniqua Tower | Special Hot Extruded Steel and Stainless steel Profile for curtain wall and façade is a custom-made steel mullion for curtain wall produced by hot extrusion.

Free forms and special profiles are innovative solutions for sophisticated steel structures designed by ambitious designers. If your project requires a unique design, custom-made hot extruded steel and stainless steel profiles are your answer.

The hot extrusion process produces special steel shapes according to the customer drawings. We can create custom-made profiles in a wide range of dimensions and qualities: stainless steels, carbon steels, superalloys and titanium grades.

This specific section was used for project Uniqua Tower in Vienna as a steel façade mullion.

It is a hollow T shape in carbon steel. The dimensions refer to a specific project.

The profiles can be used for curtain walls as uprights and other structural and mechanical applications, especially when high mechanical characteristics are needed.

The dimensions of this product refer to a specific project.

Different sections and sizes on request. We create your unique profile.

Advantages:

Tailor-made profiles / Seamless and complex shapes / Solid and hollow sections / Very high design flexibility / Small volume production / Midsize to large profiles / Low tooling cost / Prototyping possible

Possible results

Different thickness within the same section / Integration of grooves / Hollow profiles for lighter structures / Hollow profiles for water heated curtain walls


Siderval: your partner for outstanding steel architecture projects.

Contact us and visit our website www.siderval.it

Custom Profile in steel - Uniqua Tower | Special Hot Extruded Steel and Stainless steel Profile for curtain wall and façade

GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN

DIMENSION

  • Fit in a circle of max Ø 200 mm | Inside diameter for hollow profiles: from 20 mm to 160 mm
  • Minimum thickness: 4 mm
  • Internal radii: min 4.0 + 2/0 mm
  • External radii: min 1.5 +/- 0.5 mm Bending tolerance: Max 1 mm/m

LENGTHS

Up to c. 16 m

WEIGHT PER METER

from 1,5 kg/m up to 110 kg/m

TOLERANCES

Depending on profile cross-section and material

MATERIALS

Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys

All required heat treatments are available 

Surface treatments and finishing on demand

SPECIAL PROFILES CHARACTERISTICS:

  • Special section and geometry based on the customer drawing for specific projects
  • Special lenghts
  • Special finishing
  • High mechanical properties
  • Special steel qualities (stainless steel grades, carbon steel, alloys)

The profiles can be used for structural and mechanical applications when high mechanical characteristics are needed.


Material main: Steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Construction - Steelwork
IFC classification: Structural Member
Uniclass 1.4 Code: L3332
Uniclass 1.4 Description: Steel bars
Uniclass 2.0 Code: PR-60-51-81
Uniclass 2.0 Description: Stainless Steel Bars, Rods And Sections
Uniclass 2015 Code: Pr_20_76_51
Uniclass 2015 Description: Metal sections
NBS Reference Code: 15-10
NBS Reference Description: General Structural Frame Systems
CSI MasterFormat 2014 Code: 05 12 23
CSI MasterFormat 2014 Title: Structural Steel for Buildings
OmniClass Number: 23-13 35 11
OmniClass Title: Structural Frames
CSI UniFormat II Code: B
CSI UniFormat II Title: SHELL
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Georgia
  • Hong Kong
  • India
  • Japan
  • Macau
  • Malaysia
  • Singapore
  • South Korea
  • Taiwan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Israel
  • Jordan
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Costa Rica
  • Mexico
  • United States
Oceania
  • Australia
  • New Zealand
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay

BIMobject®