Unique ref.: | specialprofile2 |
---|---|
Brand: | Siderval |
Product family: | Siderval |
Product group: | Special hot extruded Structural steel and stainless steel Profile |
Date of publishing: | 2018-04-24 |
Edition number: | 1 |
Type: | Object (single object) |
Custom Profile in steel - Olympic Park | Special Hot Extruded Steel and Stainless steel Profile is a custom-made steel bar produced by hot extrusion.
This specific section was used for the balustrade of the Olympic Park in London.
Free forms and special profiles are innovative solutions for sophisticated steel structures designed by ambitious designers. If your project requires a unique design, custom-made hot extruded steel and stainless steel profiles are your answer.
Through the hot extrusion process can be produced special shapes according to the customer drawings. We can create custom-made profiles in a wide range of dimensions and qualities: stainless steel, carbon steel, superalloys and titanium.
This special profile can be used for structural and mechanical applications when high mechanical characteristics are needed.
New shape dimensions at request.
Advantages:
Tailor-made profiles / Seamless and complex shapes / Solid and hollow sections / Very high design flexibility / Small volume production / Midsize to large profiles / Low tooling cost / Prototyping possible
Possible results
Different thickness within the same section / Integration of grooves / Hollow profiles for lighter structures / Hollow profiles for water heated curtain walls
Custom Profile in steel - Olympic Park | Special Hot Extruded Steel and Stainless steel Profile
GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN
DIMENSION
LENGTHS
Up to c. 16 m
WEIGHT PER METER
from 1,5 kg/m up to 110 kg/m
TOLERANCES
Depending on profile cross-section and material
MATERIALS
Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys
All required heat treatments are available
Surface treatments and finishing on demand
SPECIAL PROFILES CHARACTERISTICS:
The profiles can be used for structural and mechanical applications, when high mechanical characteristics are needed.
Product url: | https://www.siderval.it/en/tailor-made-solutions/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.siderval.it/en/innovation-and-quality/ |
Technical description: | https://www.siderval.it/en/production-process/ |
Instruction video: | https://www.youtube.com/watch?v=7b_XQSSd6T8 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/siderval/product/specialprofile2
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Construction - Steelwork |
---|---|
IFC classification: | Structural Member |
Uniclass 1.4 Code: | L3342 |
Uniclass 1.4 Description: | Steel bars |
Uniclass 2.0 Code: | PR-60-51-81 |
Uniclass 2.0 Description: | Stainless Steel Bars, Rods And Sections |
Uniclass 2015 Code: | Pr_20_76_51 |
Uniclass 2015 Description: | Metal sections |
NBS Reference Code: | 15-10 |
NBS Reference Description: | Structure |
CSI MasterFormat 2014 Code: | 05 12 23 |
CSI MasterFormat 2014 Title: | Structural Steel for Buildings |
OmniClass Number: | 23-13 31 21 13 13 |
OmniClass Title: | Steel Bars |
CSI UniFormat II Code: | B |
CSI UniFormat II Title: | SHELL |
BIMobject®