Unique ref.: | specialprofile3 |
---|---|
Brand: | Siderval |
Product family: | Siderval |
Product group: | Special hot extruded steel and stainless steel Mullion for curtain wall and façade |
Date of publishing: | 2018-04-24 |
Edition number: | 1 |
Type: | Object (single object) |
Custom Profile in steel - 268 Orchard Road_B | Special Hot Extruded Stainless steel Profile for curtain wall and façade
is a steel bar made by hot extrusion.
This specific section was used in 268 Orchard Road, Singapore project. The stainless steel extruded profiles form a system of mullions and transom reinforced by pre-stressed 3D cables. The design system allows eliminating the columns, ensuring a completely free surface.
The profiles have a structural function for the entire building. The cable system ensures stability even against wind loads.
The peculiarity of the hot extrusion process is that special shapes can be realized on the customer demands/drawings (we can create custom-made profiles) both hollow and solid, with a wide range of sizes and qualities: stainless steel, carbon steel, superalloys and titanium.
The profiles can be used for curtain walls as uprights and other structural and mechanical applications, especially when high mechanical characteristics are needed.
The dimensions of this product refer to a specific project.
Different sections and sizes on request. We create your unique profile.
Siderval: your partner for outstanding steel architecture projects.
Contact us and visit our website www.siderval.it
Custom Profile in steel - 268 Orchard Road_B | Special Hot Extruded Stainless steel Profile for curtain wall and façade
The profiles are used for curtain walls as uprights and other structural and mechanical applications, especially when high mechanical characteristics are needed.
Steel Quality: AISI 316 LN
GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN
DIMENSION
LENGTHS
Up to c. 16 m
WEIGHT PER METER
from 1,5 kg/m up to 110 kg/m
TOLERANCES
Depending on profile cross-section and material
MATERIALS
Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys
All required heat treatments are available
Surface treatments and finishing on demand
SPECIAL PROFILES CHARACTERISTICS:
Product url: | https://www.siderval.it/en/tailor-made-solutions/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.siderval.it/en/innovation-and-quality/ |
Technical description: | https://www.siderval.it/en/production-process/ |
Instruction video: | https://www.youtube.com/watch?v=7b_XQSSd6T9 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/siderval/product/specialprofile3
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Walls - Curtain Walls |
---|---|
IFC classification: | Structural Member |
Uniclass 1.4 Code: | L6512 |
Uniclass 1.4 Description: | Steel sections |
Uniclass 2.0 Code: | PR-60-51-81 |
Uniclass 2.0 Description: | Stainless Steel Bars, Rods And Sections |
Uniclass 2015 Code: | Pr_20_76_51 |
Uniclass 2015 Description: | Metal sections |
NBS Reference Code: | 15-10 |
NBS Reference Description: | Structure |
CSI MasterFormat 2014 Code: | 05 12 23 |
CSI MasterFormat 2014 Title: | Structural Steel for Buildings |
OmniClass Number: | 23-13 35 11 |
OmniClass Title: | Structural Frames |
CSI UniFormat II Code: | B |
CSI UniFormat II Title: | SHELL |
BIMobject®