This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Custom Profile in steel - 268 Orchard Road_A | Special Hot Extruded Stainless steel Profile for curtain wall and façade

Unique ref.: specialprofile4
Brand: Siderval
Product family: Siderval
Product group: Special hot extruded steel and stainless steel Mullion for curtain wall and façade
Date of publishing: 2018-04-24
Edition number: 1
Type: Object (single object)
Download (6)

Custom Profile in steel - 268 Orchard Road_A | Special Hot Extruded Stainless steel Profile for curtain wall and façade is a steel bar made by hot extrusion.

This specific section was used in 268 Orchard Road, Singapore project. The stainless steel extruded profiles create a system of mullions and transom reinforced by pre-stressed 3D cables. The design system allows eliminating the columns, ensuring a completely free surface.

The profiles have a structural function for the entire building. The cable system ensures stability even against wind loads.

The peculiarity of the hot extrusion process is that special shapes can be realized on the customer demands/drawings (we can create custom-made profiles) both hollow and solid, with a wide range of sizes and qualities: stainless steel, carbon steel, superalloys and titanium.

The profiles can be used for curtain walls as uprights and other structural and mechanical applications, especially when high mechanical characteristics are needed.

The dimensions of this product refer to a specific project.

Different sections and sizes on request. We create your unique profile.


Siderval: your partner for outstanding steel architecture projects.

Contact us and visit our website www.siderval.it

Custom Profile in steel - 268 Orchard Road_A | Special Hot Extruded Stainless steel Profile for curtain wall and façade

The profiles can be used for curtain walls as uprights and other structural and mechanical applications, especially when high mechanical characteristics are needed.

Steel Quality: AISI 316 LN

GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN

DIMENSION

  • Fit in a circle of max Ø 200 mm | Inside diameter for hollow profiles: from 20 mm to 160 mm
  • Minimum thickness: 4 mm
  • Internal radii: min 4.0 + 2/0 mm
  • External radii: min 1.5 +/- 0.5 mm Bending tolerance: Max 1 mm/m

LENGTHS

Up to c. 16 m

WEIGHT PER METER

from 1,5 kg/m up to 110 kg/m

TOLERANCES

Depending on profile cross-section and material

MATERIALS

Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys

All required heat treatments are available 

Surface treatments and finishing on demand

SPECIAL PROFILES CHARACTERISTICS:

  • Special section and geometry based on the customer drawing for specific projects
  • Special lengths
  • Special finishing
  • High mechanical properties
  • Special steel qualities (stainless steel grades, carbon steel, alloys)


Material main: Stainless steel
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Walls - Curtain Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L6512
Uniclass 1.4 Description: Steel sections
Uniclass 2.0 Code: PR-60-51-81
Uniclass 2.0 Description: Stainless Steel Bars, Rods And Sections
Uniclass 2015 Code: Pr_20_76_51
Uniclass 2015 Description: Metal sections
NBS Reference Code: 15-10
NBS Reference Description: Structure
CSI MasterFormat 2014 Code: 05 12 23
CSI MasterFormat 2014 Title: Structural Steel for Buildings
OmniClass Number: 23-13 35 11
OmniClass Title: Structural Frames
CSI UniFormat II Code: B
CSI UniFormat II Title: SHELL
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Georgia
  • Hong Kong
  • India
  • Japan
  • Macau
  • Malaysia
  • Singapore
  • South Korea
  • Taiwan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Israel
  • Jordan
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Costa Rica
  • Mexico
  • United States
Oceania
  • Australia
  • New Zealand
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay

BIMobject®