This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Custom T Profile | Special Hot Extruded steel and stainless steel for curtain wall and façade

Unique ref.: specialtxprofile
Brand: Siderval
Product family: Siderval
Product group: Special hot extruded steel and stainless steel Mullion for curtain wall and façade
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (6)

Custom T Profile | Special Hot Extruded steel and stainless steel for curtain wall and façade is a structural tee-shaped cross-section steel bar made by hot extrusion process.

The peculiarity of the hot extrusion process is that special shapes can be realized on the customer demands/drawings. (We can create custom-made profiles)

Custom T Profile | Special Hot Extruded steel and stainless steel for curtain wall and façade is the product to choose when not standard shape dimensions are needed.

Like all our products, it is available in a wide range of dimensions and qualities: stainless steel (304 / 304L, 316 / 316L, 316Ti, 321), carbon steelsuperalloys and even titanium grades.

Custom T Profile | Special Hot Extruded steel and stainless steel for curtain wall and façade is a structural tee-shaped cross-section steel bar made by hot extrusion.

The advantage of the hot extrusion process is that special shapes can be produced using the customer designed profile drawings. (We produce custom-made steel hollow and solid profiles)

Special Extruded Tx Beam is the product to choose when not standard shape dimensions are needed.

As all our products, it is available in a wide range of dimensions and qualities: stainless steel  (304 / 304L, 316 / 316L, 316Ti, 321), carbon steelsuper alloys and even titanium.

Different shape dimensions and steel quality on request.    

These special steel profiles can be a creative variant compared to the classic T-profiles, at the same time increasing characteristics of stability and mechanical resistance.

Our range of special T-products includes T-profiles with equal flanges and T-profiles with unequal flanges also with different thicknesses.

Custom T Profile | Special Hot Extruded steel and stainless steel for curtain wall and façade, when high mechanical characteristics are needed. The extruded T profiles meet the needs of buildings where the main objective is to create a façade with a very basic or minimalist structure. This lean and strict architectural expression avoids any unnecessary elements.

If your project requires something non-standard, our manufacturing technology allows us to produce custom sections in the shape and alloy you demand to meet your exact needs.

Different sections and sizes on request. We create your unique profile.

Siderval: your partner for outstanding steel architecture projects.

Contact us and visit our website www.siderval.it

Custom T Profile | Special Hot Extruded steel and stainless steel for curtain wall and façade

Special Steel beam

Steel Grades: 

stainless steel  AISI 304 / 304L, 316 / 316L, 316Ti, 321

carbon steel

super alloys

Random lengths: L= 20' - 25' 

General tolerances according to ASTM A 484/A 484M

Further grades and dimension available on request

Application:

  • structural and mechanical applications
  • structural mullions and transoms for façade curtain wall and roof 
  • structural elements for winter garden (façade and roof in steel and glass)
  • multi-storey columns
  • space frames

GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN

DIMENSION

  • Fit in a circle of max Ø 200 mm | Inside diameter for hollow profiles: from 20 mm to 160 mm
  • Minimum thickness: 4 mm
  • Internal radii: min 4.0 + 2/0 mm
  • External radii: min 1.5 +/- 0.5 mm Bending tolerance: Max 1 mm/m

LENGTHS

Up to c. 16 m

WEIGHT PER METER

from 1,5 kg/m up to 110 kg/m

TOLERANCES

Depending on profile cross-section and material

MATERIALS

Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys

All required heat treatments are available

Surface treatments and finishing on demand

SPECIAL PROFILES CHARACTERISTICS:

  • Special section and geometry based on the customer drawing for specific projects
  • Special lengths
  • Special finishing
  • High mechanical properties
  • Special steel qualities (stainless steel grades, carbon steel, alloys)


Material main: Steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Walls - Curtain Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L6512
Uniclass 1.4 Description: Steel sections
Uniclass 2.0 Code: PR-60-51-81
Uniclass 2.0 Description: Stainless Steel Bars, Rods And Sections
Uniclass 2015 Code: Pr_20_76_51
Uniclass 2015 Description: Metal sections
NBS Reference Code: 15-10
NBS Reference Description: Structure
CSI MasterFormat 2014 Code: 05 12 23
CSI MasterFormat 2014 Title: Structural Steel for Buildings
OmniClass Number: 23-13 35 11
OmniClass Title: Structural Frames
CSI UniFormat II Code: B
CSI UniFormat II Title: SHELL
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Georgia
  • Hong Kong
  • India
  • Japan
  • Macau
  • Malaysia
  • Singapore
  • South Korea
  • Taiwan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Israel
  • Jordan
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Costa Rica
  • Mexico
  • United States
Oceania
  • Australia
  • New Zealand
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay

BIMobject®