Unique ref.: | siemens_busbar_trunking_system_sivacon_8ps_lr |
---|---|
Brand: | Siemens AG |
Product family: | Busbar trunking systems |
Product group: | LR system |
Date of publishing: | 2019-10-09 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.siemens.com/sivacon-8PS |
---|---|
Installation instructions: | https://www.siemens.com/sivacon-8PS |
COBie Product Data Sheet: | |
Product certification: | https://www.siemens.com/sivacon-8PS |
Technical description: | http://www.siemens.com/specifications |
Instruction video: | https://www.siemens.com/sivacon-8PS |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/siemens/product/siemens_busbar_trunking_system_sivacon_8ps_lr
Material main: | Aluminium |
---|---|
Material secondary: | Copper |
Designed in: | Germany |
Manufactured in: | Switzerland |
BIMobject Category: | Electrical - Distribution |
---|---|
IFC classification: | Electric Distribution |
UNSPSC name: | Switchgear systems |
UNSPSC code: | 39121105 |
Uniclass 1.4 Code: | JV1 |
Uniclass 1.4 Description: | Electricity supply |
Uniclass 2.0 Code: | PR-86 |
Uniclass 2.0 Description: | Switchgear And Transformers |
Uniclass 2015 Code: | Pr_60_70_36 |
Uniclass 2015 Description: | High voltage switchgear and transformers |
NBS Reference Code: | 86 |
NBS Reference Description: | Switchgear And Transformers |
CSI MasterFormat 2014 Code: | 26 13 00 |
CSI MasterFormat 2014 Title: | Medium-Voltage Switchgear |
OmniClass Number: | 23-35 31 31 11 |
OmniClass Title: | Distribution Switchgear |
Name | Value |
---|---|
M Fire Rating | IEC 60331 |
Material | Aluminium |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Aluminium |
BIMobject®