Unique ref.: | Siemens_MV_switchgear_air-insulated_NXAIR_24kV |
---|---|
Brand: | Siemens AG |
Product family: | MV switchgear |
Product group: | Air-insulated switchgear for primary distribution systems |
Date of publishing: | 2018-03-14 |
Edition number: | 1 |
Type: | Showcase (model) |
The air insulated circuit-breaker switchgear NXAIR for the primary distribution level is a factory-assembled, type-tested (IEC 62271-200), metal-enclosed medium-voltage switchgear with pressure-resistant partitions, which has been developed according to the needs of power supply companies and different industries for use in transformer and switching substations.
The system variant up to 24 kV includes circuit-breaker panels, disconnecting panels, metering panels, switch panels, bus sectionalizers, double busbar circuit-breaker panels and bus coupler panels.
Additional approvals: Because of type-approvals from different classification societies the switchgear is approved for use on ships and platforms. In addition there are national certifications in the systems GOST R/ GOST for Russia, Belarus, Kazakhstan and Ukraine available.
https://www.siemens.com/specifications
Product url: | https://www.siemens.com/NXAIR |
---|---|
Installation instructions: | https://www.siemens.com/NXAIR |
COBie Product Data Sheet: | |
Product certification: | https://www.siemens.com/NXAIR |
Technical description: | https://www.siemens.com/specifications |
Instruction video: | https://www.siemens.com/NXAIR |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/siemens/product/siemens_mv_switchgear_air-insulated_nxair_24kv
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Electrical - Switchgear |
---|---|
IFC classification: | Electric Distribution |
UNSPSC name: | Switchgear systems |
UNSPSC code: | 39121105 |
Uniclass 1.4 Code: | JV1 |
Uniclass 1.4 Description: | Electricity supply |
Uniclass 2.0 Code: | PR-86 |
Uniclass 2.0 Description: | Switchgear And Transformers |
Uniclass 2015 Code: | Pr_60_70_36 |
Uniclass 2015 Description: | High voltage switchgear and transformers |
NBS Reference Code: | 86 |
NBS Reference Description: | Switchgear And Transformers |
CSI MasterFormat 2014 Code: | 26 13 00 |
CSI MasterFormat 2014 Title: | Medium-Voltage Switchgear |
OmniClass Number: | 23-35 31 31 11 |
OmniClass Title: | Distribution Switchgear |
CSI UniFormat II Code: | D5010 |
CSI UniFormat II Title: | Electrical Service and Distribution |
Name | Value |
---|---|
Depth | 1600 mm — 3350 mm |
Height | 2510 mm — 2770 mm |
Width | 800 mm — 2000 mm |
BIMobject®