Publish your products
Flexible Access Inswing Door
Archived

Flexible Access Inswing Door

  • Certified and labeled (SFI) Douglas Fir or Ponderosa Pine
  • Wood or aluminum clad exteriors
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Solid forged brass handles & escutcheon plates
  • Multipoint locking mechanism
  • Extruded aluminum frame (.062" thickness)
  • Extruded aluminum panels (.075" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Engineered panel stiles
  • Basic jamb width 4 9/16"
  • 5 optional jamb sizes available
  • Extruded bronze tone low profile sill
  • ADA compliant sill & bottom rail
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)

The Sierra Pacific Flexible Access Inswing Door is the perfect counterpart to our Commercial Door. Featuring a low profile sill, ADA compliant 12" kick rail, multi-point locking hardware on the active door panel and flush bolts to anchor the inactive panel, the Flexible Access Inswing Door provides both security and accessibility.

For commercial projects with elevations where door alignment is critical, our Flexible Access and Commercial Doors combine to create an aesthetic sightline to enhance your architecture. Featuring rich Douglas Fir interiors, these doors will add warmth and graceful elegance to any commercial project.
Technical specification
  • Unique ref.sierrapacificwindows_flexible-access-inswing-doors
  • Product familyDoors
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2015-02-19
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sets
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 15
  • OmniClass TitleWood Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors