Sedona Casement Window

  • Certified and labeled (SFI) Douglas Fir frame and sash
  • Wood or aluminum clad exteriors
  • Radius Sedona casements available
  • Contemporary Interior frame profile
  • Standard Designer (Wide) sash
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame & sash (.062" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Basic jamb width 4 9/16"
  • Factory applied extension jambs
  • Sash 1 3/4" thick
  • Mortise and tenon sash corner joints
  • Sand cast sash locks & screen handle
  • Douglas Fir in swing screen
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)
  • 3 screen mesh options
  • Multi-Point, single handle lock system available

Frame the bloom of the desert cactus through your Sedona Casement windows. Featuring traditional, push-open sash and interior screens made from wood, these windows are the perfect complement to your authentic southwestern adobe design.

Or choose the rustic elegance of a log cabin combined with the natural beauty of the Douglas Fir interior Sedona window - the essence of old-world craftsmanship and charm. 

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands