Publish your products
Kitchen Sink base cabinet 60cm Line (2021060)

Kitchen Sink base cabinet 60cm Line (2021060)

Door Line White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N - Gloss 25 (variation between +/- 5)
Specification
  • Base cabinet with 2 drawers and 1 fixed front, for sink and possible to add waste sorting system.
Technical specification
  • Unique ref.0172021060
  • Product familyLine
  • Product groupCorner base
  • TypeObject (single object)
  • Date of publishing2025-03-28
  • Edition number1
  • Height (mm)704
  • Width (mm)600
  • Depth (mm)565
Related
  • Material mainMDF
  • Material secondaryMFC board
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)42.74
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Norway
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit