Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sigdal/products/0da18473-4b7b-4c4e-95d6-a5a708cc4400
Home
Categories
Kitchen
Kitchen Cabinets
Kitchen Corner base cabinet 100cm(120cm) Line (2062100)
Unavailable in United States
Sigdal Kjøkken
Follow
Kitchen Corner base cabinet 100cm(120cm) Line (2062100)
Door Line White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N - Gloss 25 (variation between +/- 5)
Download
Specification
Specification
Corner base cabinet with shelves. 100cm wide cabinet with 60cm door
Technical specification
Technical specification
Unique ref.
0172062100
Product family
Line
Product group
Corner base cabinet
Type
Object (single object)
Date of publishing
2025-03-28
Edition number
1
Height (mm)
704
Width (mm)
1200
Depth (mm)
565
Links
Links
Installation instructions
https://www.sigdal.com/kjokken/produktfakta/
Instruction video
https://www.sigdal.com/kjokken/produktfakta/monteringsfilmer/
Product certification
https://www.sigdal.com/barekraft/
Technical description
https://www.sigdal.com/kjokken/produktfakta/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Norway
Manufactured in
Norway
Weight Net (Kg)
36.3
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Norway
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download
Kvänum
Lindö Art Module handleless kitchen with handle strip
Download