Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sigdal/products/0ae041d2-1b27-4055-a5cc-43de67578962
Home
Categories
Kitchen
Kitchen Cabinets
Kitchen Wall cabinet 70cm Line (5010070)
Unavailable in United States
Sigdal Kjøkken
Follow
Kitchen Wall cabinet 70cm Line (5010070)
Door Line White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N - Gloss 25 (variation between +/- 5)
Download
Specification
Specification
Wall cabinet with 3 adjustable shelves. With 2 doors.
Technical specification
Technical specification
Unique ref.
0175010070
Product family
Line
Product group
Wall cabinet
Type
Object (single object)
Date of publishing
2025-03-28
Edition number
1
Height (mm)
864
Width (mm)
700
Depth (mm)
330
Links
Links
Installation instructions
https://www.sigdal.com/kjokken/produktfakta/
Instruction video
https://www.sigdal.com/kjokken/produktfakta/monteringsfilmer/
Product certification
https://www.sigdal.com/barekraft/
Technical description
https://www.sigdal.com/kjokken/produktfakta/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Norway
Manufactured in
Norway
Weight Net (Kg)
27.37
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Norway
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa Straigt Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download