Interior linear OptiField luminaire with single temperature white light
EvenBalance Essential White Powercore is a compact interior linear luminaire that is ideal for washing and grazing applications. OptiField technology delivers extremely uniform illuminance, providing smooth, even light and subtle shading—without hotspots or banding. Two beam spreads: Washing and Grazing, two lengths: 305 mm (1 ft) and 1219 mm (4 ft), and the ability to continuously rotate the luminaire up to 180° enable a high degree of flexibility.
Region availability
| Asia |
|---|
Armenia |
Azerbaijan |
Bangladesh |
Bhutan |
British Indian Ocean Territory |
Brunei |
Cambodia |
China |
Christmas Island |
Cocos (Keeling) Islands |
Georgia |
Hong Kong |
India |
Indonesia |
Japan |
Kazakhstan |
Kyrgyzstan |
Laos |
Macau |
Malaysia |
Maldives |
Mongolia |
Myanmar (Burma) |
Nepal |
North Korea |
Pakistan |
Philippines |
Singapore |
South Korea |
Sri Lanka |
Taiwan |
Tajikistan |
Thailand |
Turkmenistan |
Uzbekistan |
Vietnam |