Publish your products
Philips Signify UV-C Disinfection Chamber Medium
Philips Signify UV-C Disinfection Chamber Medium
Philips Signify UV-C Disinfection Chamber Medium
Philips Signify UV-C Disinfection Chamber Medium
Philips Signify UV-C Disinfection Chamber Medium
Philips Signify UV-C Disinfection Chamber Medium

    Philips Signify UV-C Disinfection Chamber Medium

    UV-C disinfection chamber UVCC200 80W 10

    Order code: 911401786252

    UV-C disinfection chamber An effective disinfection chamber with UV-C for fast and environment friendly disinfection of versatile objects. Its application areas are all professional indoor applications for bacteria & viruses disinfection.

    Specification
    • • Heavy-duty stainless-steel chamber • Auto power off when the chamber is open ensuring no UV-C exposure to user • Prefixed step timer for disinfection, easy to use, one touch operation • Available in 3 sizes: - Small: height of 510 mm, 77 liters - Medium: height of 660 mm, 110 liters - Large: height of 1700 mm, 323 liters2
    Technical specification
    • Unique ref.Philips_Signify_UV-C_Disinfection_Chamber_Medium
    • Product familyUV-C Disinfection
    • Product groupChamber
    • TypeObject (single object)
    • Date of publishing2021-12-23
    • Edition number1
    • Height (mm)660
    • Width (mm)560
    • Depth (mm)560
    Related
    • Material mainStainless steel
    • Material secondaryAluminium
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)22
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • OmniClass Number23-27 55 25
    • OmniClass TitleLiquid Disinfecting Ultraviolet Lighting

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam