Publish your products
Ancestra LED post top (AT10-AT20-AT30-AT40)
Ancestra LED post top (AT10-AT20-AT30-AT40)
    Signify

    Ancestra LED post top (AT10-AT20-AT30-AT40)

    Its’ eye-catching design will set your project apart. The Lumec Ancestra LED post top and pendant luminaires present a new twist on an old-fashioned design. By combining the best aspects of past and present forms with the best that modern technology has to offer, the Ancestra luminaires epitomize Lumec’s design philosophy beautifully: to combine the best technology with an elegant design. Equipped with an optional copper cupola, a decorative cage, and crown accents, the result is a luminaire that complements any project with rustic flair and modern appeal without sacrificing photometric quality.
    Specification
    • Product Benefits:
      • Versatile luminaires available with various style options
      • Post top and pendant versions available to suit a wide range of applications
      • Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance
      • Maximizes energy savings with multiple driver options and programmed dimming options
      Product Features:
      • Multiple lumen packages with output of up to 7,853 lumens
      • Type 2, 3, 4, and 5 optics available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
    Technical specification
    • Unique ref.Ancestra_LED_post_top_AT10-AT20-AT30-AT40
    • Product familyLumec
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States