Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
signify/products/e6234d12-8d25-4356-bbef-4b156c5a35c7
Home
Categories
Lighting
Ceiling Mounted
Calculite LED 2" round cylinder
Available in United States
Signify
Follow
Calculite LED 2" round cylinder
Calculite 2" round Cylinder features a balance of performance and comfort in an architectural small form factor.
Download
Specification
Specification
Product Benefits:
Small form factor architectural cylinder compliments the application.
High performance lighting enhances ambience.
Complete offering saves time on specification.
Product Features:
Full range including downlight, wall wash, and adjustable accent.
2-step color consistency across the Calculite range.
Available in RAL colors to fully compliment application ambience.
Multiple mounting options including surface, pendant, wall, and suspended.
Technical specification
Technical specification
Unique ref.
Calculite_LED_2_round_cylinder
Product family
Lightolier
Product group
Indoor luminaires - Downlights
Type
Object (single object)
Date of publishing
2022-09-12
Edition number
1
Links
Links
Product url
https://www.genlyte.com/en-us/family/product-family-page.LP_CF_DLCRC2_EU
Installation instructions
https://www.assets.signify.com/is/content/Signify/a0e5a4e5d53e4b2489b8ac0d017a6e08
Instruction video
https://www.assets.signify.com/is/content/Signify/SGFY-SquareCylinder
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
IFC classification
Light Fixture
Region availability
North America
Canada
United States
Similar products
Signify
44R Series Edge-Lit LED Exit Sign
4.8
(
5
)
Download
Signify
46 Series LED Exit Sign
Download
Signify
GeoForm cylinder medium LED wall sconce GCM
Download
Signify
GeoForm block small LED wall sconce GBS
Download
Signify
45V Series Edge-Lit LED Exit Sign
4.8
(
9
)
Download
Signify
Edge-Glo Edge-Lit LED Exit Sign
Download