Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
signify/products/ce0f76bc-56c1-4a38-bc96-d7e8d6dbf7e7
Home
Categories
Lighting
Ceiling Mounted
Calculite LED 3" Square Downlights, Wall Wash and Accents
Available in United States
Signify
Follow
Calculite LED 3" Square Downlights, Wall Wash and Accents
Calculite 3" features industry leading visual comfort, excellent uniform illumination over time, and patented installation flexibility.
Download
Specification
Specification
Product Benefits:
Easily meet your lighting design and aesthetic needs.
Ensure your design intent lasts the test of time.
Save time by choosing a highly flexible and adaptable system.
Product Features:
Up to 1800 lumens delivered
Adjustable accent provides 45° vertical aiming
2-step color consistency and 90 CRI as a standard
New 1” regress trim options
Downlight, Adjustable accent and Wall wash configurations
Technical specification
Technical specification
Unique ref.
Calculite_LED_3_Square_Downlights_Wall_Wash_and_Accents
Product family
Lightolier
Product group
Indoor luminaires - Downlights
Type
Object (single object)
Date of publishing
2022-09-12
Edition number
1
Links
Links
Product url
https://www.genlyte.com/en-us/family/product-family-page.LP_CF_DLCLS3_EU
Installation instructions
https://www.assets.signify.com/is/content/Signify/7fa2ae6ecdb24baea604ab5d0134f6dc
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
IFC classification
Light Fixture
Region availability
North America
Canada
United States
Similar products
Signify
44R Series Edge-Lit LED Exit Sign
4.8
(
5
)
Download
Signify
46 Series LED Exit Sign
Download
Signify
GeoForm cylinder medium LED wall sconce GCM
Download
Signify
GeoForm block small LED wall sconce GBS
Download
Signify
45V Series Edge-Lit LED Exit Sign
4.8
(
9
)
Download
Signify
Edge-Glo Edge-Lit LED Exit Sign
Download